Copper Rate (US$/lb) as of Jan 1, 2021 - $ 3.98

ÖLFLEX® 190

More Views

ÖLFLEX® 190
  • Part #:
  • Availability: In stock

Know your sku numbers?
use the quick order panel

$0.00

Price From: $0.41

Part Number List

ÖLFLEX® 190 | Conductors

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread

Compare all ÖLFLEX® 190 part numbers

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread
20 AWG (0.50 mm²)
602002 2 0.2530 6.4 7 7 S1109
602003 3 0.2650 6.7 10 10 S1109
602004 4 0.2850 7.2 13 13 S1111
602005 5 0.3080 7.8 16 16 S1111
602007 7 0.3310 8.4 23 23 S1111
602009 9 0.4090 10.4 30 30 S1113
602012 12 0.4210 10.7 39 39 S1113
602018 18 0.4870 12.4 59 59 S1116
602025 25 0.5860 14.9 82 82 S1121
18 AWG (1 mm²)
601802 2 0.2770 7 13 13 S1111
601803 3 0.2910 7.4 20 20 S1111
601804 4 0.3140 8 26 26 S1111
601805 5 0.3400 8.6 33 33 S1111
601807 7 0.3670 9.3 46 46 S1111
601809 9 0.4540 11.5 59 59 S1113
601812 12 0.4710 12 79 79 S1116
601818 18 0.5790 14.7 118 118 S1121
601825 25 0.6560 16.7 164 164 S1121
601834 34 0.9370 23.8 205 205 S1129
601841 41 1.0410 26.4 250 250 S1136
601850 50 1.0920 27.7 304 304 S1136
18 AWG (1.00 mm²)
621834 34 0.7830 19.9 232 232 S1129
621841 41 0.8460 21.5 289 289 S1129
621850 50 0.9610 24.4 335 335 S1129
16 AWG (1.5 mm²)
601602 2 0.3030 7.7 19 19 S1111
601603 3 0.3190 8.1 29 29 S1111
601604 4 0.3450 8.8 39 39 S1111
601605 5 0.3750 9.5 48 48 S1111
601607 7 0.4060 10.3 68 68 S1113
601609 9 0.5090 12.9 87 87 S1116
601612 12 0.5570 14.1 116 116 S1121
601618 18 0.6440 16.4 174 174 S1121
601625 25 0.7330 18.6 242 242 S1129
621634 34 0.9250 23.5 339 339 S1129
601634 34 1.0200 25.9 295 295 S1136
621641 41 0.9880 25.1 407 407 S1136
601641 41 1.1010 28 357 357 S1136
601650 50 1.1920 30.3 437 437 S1136
601661 61 1.2650 32.1 530 530 S1248
16 AWG (1.50 mm²)
621650 50 1.0790 27.4 503 503 S1136
621661 61 1.1420 29.0 590 590 S1136
14 AWG (2.5 mm²)
601402 2 0.3370 8.6 32 32 S1111
601403 3 0.3560 9 48 48 S1111
601404 4 0.3860 9.8 65 65 S1113
601405 5 0.4210 10.7 81 81 S1113
601407 7 0.4570 11.6 113 113 S1113
601409 9 0.6090 15.5 145 145 S1121
601412 12 0.6280 16 194 194 S1121
601418 18 0.7290 18.5 290 290 S1129
601425 25 0.8720 22.1 403 403 S1129
12 AWG (4 mm²)
601203 3 0.4170 10.6 77 77 S1113
601204 4 0.4540 11.5 103 103 S1113
601205 5 0.4970 12.6 129 129 S1116
601207 7 0.5730 14.6 181 181 S1121
601211 11 0.7450 18.9 284 284 S1129
10 AWG (6 mm²)
601003 3 0.4660 11.8 116 116 S1116
601004 4 0.5090 12.9 155 155 S1121
601005 5 0.5900 15 194 194 S1121
8 AWG (10 mm²)
600804 4 0.6610 16.9 258 258 S1129
600805 5 0.7280 18.5 323 323 S1129
6 AWG (16 mm²)
600604 4 0.8700 22.1 413 413 S1129
600605 5 0.9550 24.3 516 516 S1129
4 AWG (25 mm²)
620404 4 0.9760 24.8 645 645 S1136
620405 5 1.0940 27.8 806 806 S1136
4 AWG (21 mm²)
600404 4 1.1180 28.4 514 514 S1136
600405 5 1.2280 31.2 644 644 S1248
2 AWG (35 mm²)
620204 4 1.0910 27.7 903 903 S1136
2 AWG (33.7 mm²)
600204 4 1.2920 32.8 875 875 S1248
600205 5 1.4220 36.1 1,129 1,129 S1142
Description

ÖLFLEX® 190

ÖLFLEX® 190 is a multi-conductor cable with a highly oil-, coolant-, and solvent-resistant thermoplastic polymer jacket for control and power applications in an industrial environment. It is designed for use in all electrical equipment under dry, damp, and wet conditions and is UL TC approved so it can be routed in tray.
Approvals ul ru csa nfpa ce rohs
Cable Attributes Oil OR-04 Flame FR-03 Motion WT-02 Mech. MP-03
Technical Data

ÖLFLEX® 190

ÖLFLEX® 190 is a multi-conductor cable with a highly oil-, coolant-, and solvent-resistant thermoplastic polymer jacket for control and power applications in an industrial environment. It is designed for use in all electrical equipment under dry, damp, and wet conditions and is UL TC approved so it can be routed in tray.
Conductors Finely stranded bare copper
Insulation Specially formulated PVC
Jacket Specially formulated thermoplastic polymer; gray
Temperature Range
for stationary use
-40°C to +90°C
for flexible use
-5°C to +90°C
Nominal Voltage
UL MTW/CSA AWM
600V
Test Voltage 2000V
Conductor Stranding
20 - 6 AWG:
Class 5 fine wire
4 AWG & larger:
MTW:
Class K fine wire
AWM only:
Class 5 fine wire
Color Code Black with white numbers, plus green/yellow ground
Approvals: UL UL MTW per UL1063
Attributes UL Oil Res I/II, NFPA 79
Canada CSA AWM I/II A/B FT1, CSA C22.2 210.2
Additional Passes Impact & Crush Tests per UL 1277, excluding 20 AWG, CE & RoHS
Additional Information

Additional Information

# of Cond/prs/triads No
Copper lbs No
UL yes
RU yes
CSA yes
c(UL) no
c(UL)us no
cRU no
cRUus no
NFPA yes
HAR no
Ex no
VDE no
CE yes
ROHS yes
VD TUV GGVS no
DNV no
MSHA no
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
ECOLAB no
EtherNet/IP no
Reviews
Downloads

Download PDF Button