- Part Number List
-
ÖLFLEX® TRAY II | Conductors
Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread Compare all ÖLFLEX® TRAY II part numbers
Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread 500 KCMIL (254.1mm²) 225004 4 2.6900 68.4 6,410 6,410 53112512 350 KCMIL (177.9 mm²) 223504 4 2.2400 56.9 4,062 5,995 53112510 250 KCMIL (127.1 mm²) 222504 4 2.0800 52.9 3,105 4,405 531112511 18 AWG (1 mm²) 221803 3 0.2970 7.5 20 20 S2111 221804 4 0.3200 8.1 26 26 S2111 221805 5 0.3460 8.8 33 33 S2111 221807 7 0.3730 9.5 46 46 S2111 221809 9 0.4290 10.9 59 59 S2113 221812 12 0.4770 12.1 79 79 S2116 221818 18 0.5870 14.9 118 118 S2121 221825 25 0.6640 16.9 164 164 S2121 221850 50 0.9390 23.9 302 302 S2129 16 AWG (1.5 mm²) 221603 3 0.3250 8.3 29 29 S2111 221604 4 0.3510 8.9 39 39 S2111 221605 5 0.3810 9.7 48 48 S2113 221607 7 0.4120 10.5 68 68 S2113 221608 8 0.4440 11.3 77 77 S2113 221609 9 0.4760 12.1 87 87 S2116 221612 12 0.5650 14.4 116 116 S2121 221616 16 0.6210 15.8 155 155 S2121 221618 18 0.6520 16.6 174 174 S2121 221625 25 0.7410 18.8 242 242 S2129 221634 34 0.9040 23 296 296 S2129 221641 41 0.9860 25 357 357 S2136 221650 50 1.0480 26.6 435 435 S2136 221661 61 1.0850 27.6 532 532 S2136 14 AWG (2.5 mm²) 221403 3 0.3620 9.2 48 48 S2111 221404 4 0.3920 10 65 65 S2113 221405 5 0.4270 10.8 81 81 S2113 221407 7 0.4630 11.8 113 113 S2116 221409 9 0.5710 14.5 145 145 S2121 221412 12 0.6360 16.2 194 194 S2121 221418 18 0.7370 18.7 290 290 S2129 221425 25 0.8860 22.5 403 403 S2129 12 AWG (4 mm²) 221203 3 0.4230 10.7 77 77 S2113 221204 4 0.4600 11.7 103 103 S2113 221205 5 0.5030 12.8 129 129 S2116 221207 7 0.5810 14.8 181 181 S2121 10 AWG (6 mm²) 221003 3 0.4980 12.6 116 116 S2116 221004 4 0.5780 14.7 155 155 S2121 221005 5 0.6310 16 194 194 S2121 221007 7 0.6860 17.4 271 271 S2129 8 AWG (10 mm²) 220804 4 0.7030 17.9 258 258 S2129 220805 5 0.7720 19.6 323 323 S2129 6 AWG (16 mm²) 220603 3 0.7760 19.7 310 310 S2129 220604 4 0.8990 22.8 413 413 S2129 220605 5 0.9820 24.9 516 516 S2136 4 AWG (21 mm²) 220403 3 0.9990 25.3 385 385 S2136 220404 4 1.0940 27.8 543 543 S2136 2 AWG (33.7 mm²) 220203 3 1.1550 29.3 657 657 S2136 220204 4 1.2720 32.3 859 859 S2248 1 AWG (42.5 mm²) 220104 4 1.3200 33.6 1,065 1,065 S2142 1/0 AWG (53.7 mm²) 221104 4 1.4200 36.0 1,337 2,035 S2148 2/0 AWG (67.7 mm²) 222204 4 1.5400 39.1 1,602 2,475 S2148 3/0 AWG (85.3 mm²) 223304 4 1.7600 44.6 2,000 3,015 S2148 4/0 AWG (107.6 mm²) 224404 4 1.9000 48.3 2,503 3,835 53112080 - Description
-
ÖLFLEX® TRAY II
ÖLFLEX® TRAY II is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor.Approvals Cable Attributes Oil Flame
Motion
Mech.
- Technical Data
-
ÖLFLEX® TRAY II
ÖLFLEX® TRAY II is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor.Conductors Finely stranded bare copper Insulation Specially formulated PVC/nylon Jacket Specially formulated thermoplastic polymer; black Temperature Range - UL/CSA TC
- -25°C to +90°C
- for stationary use
- -40°C to +105°C
- for flexible use
- -25°C to +105°C
Nominal Voltage - UL/CSA TC
- 600V
Test Voltage <1 AWG Conductor Stranding - 18 - 6 AWG:
- Class 5 fine wire
- 4 - 2 AWG:
- Class K fine wire
Color Code Black with white printing, plus green/yellow ground Approvals: UL TC-ER per UL 1277, WTTC per UL 2277, Submersible pump (14 AWG - 2 AWG), PLTC-ER per UL 13 (8 - 12 AWG), ITC-ER per UL 2250 (18 - 12 AWG), DP-1 per UL 1690, AWM 20886
Attributes UL Oil Res I/II, 75°C Wet; 90°C Dry, Sunlight resistant, Direct burial, NFPA 79
NEC Class 1 Division 2 per NEC Article 501
Canada c(UL) CIC/TC F4 (18-4/0 AWG), CSA AWM I/II A/B FT4
Additional Torsion rated for Wind Market (± 90°/m) &?(± 150°/m) (18-2 AWG), CE & RoHS - Additional Information
-
Additional Information
# of Cond/prs/triads No Copper lbs No UL yes RU yes CSA yes c(UL) yes c(UL)us yes cRU no cRUus no NFPA yes HAR no Ex no VDE no CE yes ROHS yes VD TUV GGVS no DNV no MSHA yes Germanischer Lloyd no PROFINET no EtherCAT no DeviceNet no PROFIBUS no ASi no Interbus no CLPA no Fieldbus no ECOLAB yes EtherNet/IP no - Reviews
-
- Downloads