Copper Rate (US$/lb) as of November 1, 2020 - $ 3.44

EPIC® HDD 144 Inserts

More Views

EPIC® HDD 144 Inserts
  • Part #: 1128400
  • Availability: Out of stock

Description

EPIC® HDD 144 Inserts

EPIC® HDD series inserts offer the highest possible machined contact density in a compact insert design. With more contacts available in a single insert, smaller connector housings can be used to provide significant panel space savings.
Approvals ru csa rohs
Additional Information

Additional Information

UL no
RU yes
CSA yes
c(UL) no
c(UL)us no
cRU no
cRUus no
NFPA no
HAR no
Ex no
VDE no
CE no
ROHS yes
VD TUV GGVS no
DNV no
MSHA no
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
Mounting Diameter N/A
Entry Size N/A
With String Yes or Without String No N/A
Plug/Receptacle N/A
Crimp Type N/A
Wire Protection N/A
Reviews