Copper Rate (US$/lb) as of June 1, 2019 3.01

EPIC® Quick & Easy Din Rail Mounting System

More Views

EPIC® Quick & Easy Din Rail Mounting System
  • Part #: 10027610
  • Availability: Out of stock

Description

EPIC® Quick & Easy Din Rail Mounting System

The EPIC® QUICK & EASY system greatly simplifies mounting a wide range of EPIC® connectors onto standard DIN rail without the added cost of housings. The system can be purchased as one complete unit or the upper and lower portions can be purchased separately. The upper portions come in 4 different sizes to accommodate EPIC® HBE, HEE, HBS, HDVE, HD, HDD & Modular (MC) contact inserts. The bottom portion of the system adjusts to accommodate 4 sizes. The system components lock in place via snap hooks and are directly mateable with existing systems. The slider latch allows for quick removal and attachment of the base from the DIN rail for wiring. Also, the unit can be labeled in three places with printed or handwritten labels. A special coding set with key pin allows for coding of the inserts to prevent mismatching side-by-side connectors.
Additional Information

Additional Information

UL no
RU no
CSA no
c(UL) no
c(UL)us no
cRU no
cRUus no
NFPA no
HAR no
Ex no
VDE no
CE no
ROHS no
VD TUV GGVS no
DNV no
MSHA no
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
Mounting Diameter N/A
Entry Size N/A
With String Yes or Without String No N/A
Plug/Receptacle N/A
Crimp Type N/A
Wire Protection N/A
Reviews