Copper Rate (US$/lb) as of November 1, 2020 - $ 3.44

ÖLFLEX® AUTO-I

More Views

ÖLFLEX® AUTO-I
  • Part #:
  • Availability: In stock

Know your sku numbers?
use the quick order panel

$0.00

Price From: $1.56

Part Number List

ÖLFLEX® AUTO-I | Conductors

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread

Compare all ÖLFLEX® AUTO-I part numbers

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread
18 AWG (1 mm²)
251803IB 3 0.2970 7.5 19 19 S1111
251803IR 3 0.2970 7.5 20 57 S1111
251803IBK 3 0.2970 7.5 20 57 S1111
251803IY 3 0.2970 7.5 20 57 S1111
251803IO 3 0.2970 7.5 20 57 S1111
251805IO 5 0.3460 8.7 33 77 S1111
251805IR 5 0.3460 8.7 33 77 S1111
251805IB 5 0.3460 8.7 32 32 S1111
251805IBK 5 0.3460 8.7 33 77 S1111
251805IY 5 0.3460 8.7 33 77 S1111
251807IB 7 0.3730 9.4 45 45 S1111
251807IR 7 0.3730 9.4 46 99 S1111
251807IO 7 0.3730 9.4 46 99 S1111
251807IY 7 0.3730 9.4 46 99 S1111
251807IBK 7 0.3730 9.4 46 99 S1111
251811IO 11 0.4630 11.8 71 156 S1116
251811IY 11 0.4630 11.8 71 156 S1116
251811IR 11 0.4630 11.8 71 156 S1116
251811IB 11 0.4630 11.8 71 71 S1116
251811IBK 11 0.4630 11.8 71 156 S1116
251812IBK 12 0.4770 12.1 78 172 S1116
251812IB 12 0.4770 12.1 77 77 S1116
251812IO 12 0.4770 12.1 78 172 S1116
251812IY 12 0.4770 12.1 78 172 S1116
251812IR 12 0.4770 12.1 78 172 S1116
251819IB 19 0.5830 14.8 123 123 S1121
251819IO 19 0.5830 14.8 123 253 S1121
251819IR 19 0.5830 14.8 123 253 S1121
251819IBK 19 0.5830 14.8 123 253 S1121
251819IY 19 0.5830 14.8 123 253 S1121
251825IO 25 0.6770 17.2 162 322 S1121
251825IR 25 0.6770 17.2 162 322 S1121
251825IB 25 0.6770 17.2 161 161 S1121
251825IY 25 0.6770 17.2 162 322 S1121
251825IBK 25 0.6770 17.2 162 322 S1121
251833IY 33 0.7360 18.7 200 397 S1129
251833IB 33 0.7360 18.7 199 199 S1129
251833IO 33 0.7360 18.7 200 397 S1129
251833IR 33 0.7360 18.7 200 397 S1129
251833IBK 33 0.7360 18.7 200 397 S1129
251842IY 42 0.8180 20.7 254 509 S1129
251842IO 42 0.8180 20.7 254 509 S1129
251842IB 42 0.8180 20.7 254 254 S1129
251842IBK 42 0.8180 20.7 254 509 S1129
251842IR 42 0.8180 20.7 254 509 S1129
251849IO 49 0.9080 23 317 617 S1129
251849IB 49 0.9080 23 316 316 S1129
251849IR 49 0.9080 23 317 617 S1129
251849IY 49 0.9080 23 317 617 S1129
251849IBK 49 0.9080 23 317 617 S1129
251865IO 65 1.0110 25.6 420 688 S1136
251865IBK 65 1.0110 25.6 420 688 S1136
251865IY 65 1.0110 25.6 420 688 S1136
251865IB 65 1.0110 25.6 419 419 S1136
251865IR 65 1.0110 25.6 420 688 S1136
16 AWG (1.5 mm²)
251603IO 3 0.3230 8.2 26 66 S1111
251603IR 3 0.3230 8.2 26 66 S1111
251603IBK 3 0.3230 8.2 26 66 S1111
251603IB 3 0.3230 8.2 26 26 S1111
251603IY 3 0.3230 8.2 26 66 S1111
251607IR 7 0.4090 10.4 60 126 S1113
251607IB 7 0.4090 10.4 60 60 S1113
251607IY 7 0.4090 10.4 60 126 S1113
251607IBK 7 0.4090 10.4 60 126 S1113
251607IO 7 0.4090 10.4 60 126 S1113
251611IO 11 0.5410 13.7 94 203 S1121
251611IR 11 0.5410 13.7 94 203 S1121
251611IBK 11 0.5410 13.7 94 94 S1121
251611IB 11 0.5410 13.7 94 94 S1121
251611IY 11 0.5410 13.7 94 203 S1121
251612IR 12 0.5570 14.1 103 218 S1121
251612IB 12 0.5570 14.1 102 102 S1121
251612IY 12 0.5570 14.1 103 218 S1121
251612IO 12 0.5570 14.1 103 218 S1121
251612IBK 12 0.5570 14.1 103 218 S1121
251617IB 17 0.6380 16.1 145 145 S1121
251617IBK 17 0.6380 16.1 145 256 S1121
251617IO 17 0.6380 16.1 145 256 S1121
251617IY 17 0.6380 16.1 145 256 S1121
251617IR 17 0.6380 16.1 145 256 S1121
251619IY 19 0.6430 16.3 162 284 S1121
251619IB 19 0.6430 16.3 162 162 S1121
251619IBK 19 0.6430 16.3 162 284 S1121
251619IO 19 0.6430 16.3 162 284 S1121
251619IR 19 0.6430 16.3 162 284 S1121
251625IY 25 0.7370 18.7 213 397 S1129
251625IBK 25 0.7370 18.7 213 397 S1129
251625IB 25 0.7370 18.7 213 213 S1129
251625IR 25 0.7370 18.7 213 397 S1129
251625IO 25 0.7370 18.7 213 397 S1129
251633IO 33 0.8160 20.7 270 489 S1129
251633IBK 33 0.8160 20.7 270 489 S1129
251633IR 33 0.8160 20.7 270 489 S1129
251633IY 33 0.8160 20.7 270 489 S1129
251633IB 33 0.8160 20.7 269 269 S1129
251642IB 42 0.9500 24.1 343 343 S1129
251642IBK 42 0.9500 24.1 343 628 S1129
251642IY 42 0.9500 24.1 343 628 S1129
251642IO 42 0.9500 24.1 343 628 S1129
251642IR 42 0.9500 24.1 343 628 S1129
251649IY 49 1.0050 25.5 401 760 S1136
251649IBK 49 1.0050 25.5 401 760 S1136
251649IR 49 1.0050 25.5 401 760 S1136
251649IB 49 1.0050 25.5 400 400 S1136
251649IO 49 1.0050 25.5 401 760 S1136
251665IBK 65 1.1230 28.5 531 1,005 S1136
251665IB 65 1.1230 28.5 531 531 S1136
251665IY 65 1.1230 28.5 531 1,005 S1136
251665IR 65 1.1230 28.5 531 1,005 S1136
251665IO 65 1.1230 28.5 531 1,005 S1136
Description

ÖLFLEX® AUTO-I

ÖLFLEX® AUTO-I is a UV-resistant, multi-conductor cable designed for use on machine tool equipment and other industrial machinery conforming to NFPA 79 wiring norms. It is color-coded with either blue, red, yellow, orange, or black conductors for DC, AC, and other control wiring.
Approvals ul csa c_ul_ nfpa ce rohs
Cable Attributes Oil OR-02 Flame FR-03 Motion FL-02 Mech. MP-03
Technical Data

ÖLFLEX® AUTO-I

ÖLFLEX® AUTO-I is a UV-resistant, multi-conductor cable designed for use on machine tool equipment and other industrial machinery conforming to NFPA 79 wiring norms. It is color-coded with either blue, red, yellow, orange, or black conductors for DC, AC, and other control wiring.
Conductors Finely stranded bare copper
Insulation Specially formulated PVC/nylon
Jacket Specially formulated thermoplastic elastomer (TPE); gray
Minimum Bend Radius 4 x cable diameter
Temperature Range
UL/CSA TC
-25°C to +90°C
for stationary use
-40°C to +105°C
for flexible use
-25°C to +105°C
Nominal Voltage
UL/CSA TC
600V
Test Voltage 2000V
Conductor Stranding Class K fine wire
Color Code
up to 3c
Colored& number-coded, plus green/yellow ground (black & blue have white numbers )
4c & higher (blue)
No.2 conductor is white/blue
4c & higher (yellow)
No. 2 conductor is white/yellow
Approvals: UL TC-ER per UL 1277
Attributes UL Oil Res I, 75°C Wet; 90°C Dry, Sunlight resistant, Direct burial, NFPA 79
NEC Class 1 Division 2 per NEC Article 501
Canada c(UL) CIC/TC F4, CSA AWM I/II A/B FT4
Additional CE & RoHS
Additional Information

Additional Information

# of Cond/prs/triads N/A
Copper lbs N/A
UL yes
RU no
CSA yes
c(UL) yes
c(UL)us no
cRU no
cRUus no
NFPA yes
HAR no
Ex no
VDE no
CE yes
ROHS yes
VD TUV GGVS no
DNV no
MSHA no
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
ECOLAB no
EtherNet/IP no
Reviews
Downloads

Download PDF Button