Copper Rate (US$/lb) as of November 1, 2020 - $ 3.44

ÖLFLEX® TRAY II CY

More Views

ÖLFLEX® TRAY II CY
  • Part #:
  • Availability: In stock

Know your sku numbers?
use the quick order panel

$0.00

Price From: $0.95

Part Number List

ÖLFLEX® TRAY II CY | Conductors

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread

Compare all ÖLFLEX® TRAY II CY part numbers

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread
18 AWG (1 mm²)
2218030 3 0.3220 8.2 29 29 53112220
2218040 4 0.3460 8.8 37 37 53112220
2218050 5 0.3710 9.4 45 45 53112230
2218070 7 0.3980 10.1 58 58 53112230
2218120 12 0.5080 12.9 101 101 53112240
2218180 18 0.6180 15.7 145 145 53112250
2218250 25 0.6950 17.7 238 238 53112260
16 AWG (1.5 mm²)
2216030 3 0.3500 8.9 40 40 53112220
2216040 4 0.3760 9.6 51 51 53112230
2216050 5 0.4060 10.3 63 63 53112230
2216070 7 0.4430 11.3 88 88 53112240
2216120 12 0.5960 15.1 144 144 53112250
2216180 18 0.6830 17.3 210 210 53112260
2216250 25 0.7720 19.6 279 279 53112260
14 AWG (2.5 mm²)
2214030 3 0.3870 9.8 61 61 53112230
2214040 4 0.4230 10.7 85 85 53112230
2214050 5 0.4580 11.6 101 101 53112240
2214070 7 0.4940 12.5 135 135 53112240
2214120 12 0.6670 16.9 224 224 53112250
2214180 18 0.7680 19.5 328 328 53112260
2214250 25 0.9170 23.3 460 460 53112260
12 AWG (4 mm²)
2212040 4 0.4910 12.5 125 125 53112240
2212050 5 0.5680 14.4 156 156 53112250
2212070 7 0.6120 15.5 209 209 53112250
10 AWG (6 mm²)
2210040 4 0.6090 15.5 183 183 53112250
2210050 5 0.6620 16.8 224 224 53112250
2210070 7 0.7170 18.2 318 318 53112260
8 AWG (10 mm²)
2208040 4 0.7370 18.7 295 295 53112260
6 AWG (16 mm²)
2206040 4 0.9180 23.3 470 470 53112260
4 AWG (21 mm²)
2204040 4 1.1270 28.6 578 578 53112270
2 AWG (33.7 mm²)
2202040 4 1.3090 33.2 950 950 53112670
Description

ÖLFLEX® TRAY II CY

ÖLFLEX® TRAY II CY is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor. It has double laminated foil tape and a tinned copper braid shield for improved effectiveness.
Approvals ul ru csa c_ul_ c_ul_us nfpa ce rohs msha
Cable Attributes Oil OR-03 Flame FR-04 Motion WT-02 Mech. MP-03
Technical Data

ÖLFLEX® TRAY II CY

ÖLFLEX® TRAY II CY is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor. It has double laminated foil tape and a tinned copper braid shield for improved effectiveness.
Conductors Finely stranded bare copper
Insulation Specially formulated PVC/nylon
Shielding Foil tape; tinner copper braid (70% coverage)
Jacket Specially formulated thermoplastic polymer; black
Temperature Range
UL/CSA TC
-25°C to +90°C
for stationary use
-40°C to +105°C
for flexible use
-25°C to +105°C
Nominal Voltage
UL/CSA TC
600V
Test Voltage <1 AWG
Conductor Stranding
18 - 6 AWG
Class 5 fine wire
4 - 2 AWG:
Class K fine wire
Color Code Black with white printing, plus green/yellow ground
Approvals: UL TC-ER per UL 1277, WTTC per UL 2277, Submersible pump (14 AWG - 2 AWG), PLTC-ER per UL 13 (8 - 12 AWG), ITC-ER per UL 2250 (18 - 12 AWG), DP-1 per UL 1690, AWM 20886
Attributes UL Oil Res I/II, 75°C Wet; 90°C Dry, Sunlight resistant, Direct burial, NFPA 79
NEC Class 1 Division 2 per NEC Article 501
Canada c(UL) CIC/TC F4 (18-4/0 AWG), CSA AWM I/II A/B FT4
Additional Torsion rated for Wind Market (± 90°/m) &?(± 150°/m) (18-2 AWG), CE & RoHS, MSHA-P07-KA050016-MSHA
Additional Information

Additional Information

# of Cond/prs/triads No
Copper lbs No
UL yes
RU yes
CSA yes
c(UL) yes
c(UL)us yes
cRU no
cRUus no
NFPA yes
HAR no
Ex no
VDE no
CE yes
ROHS yes
VD TUV GGVS no
DNV no
MSHA yes
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
ECOLAB yes
EtherNet/IP no
Reviews
Downloads

Download PDF Button