Copper Rate (US$/lb) as of November 1, 2020 - $ 3.44

ÖLFLEX® TRAY II

More Views

ÖLFLEX® TRAY II
  • Part #:
  • Availability: In stock

Know your sku numbers?
use the quick order panel

$0.00

Price From: $0.53

Part Number List

ÖLFLEX® TRAY II | Conductors

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread

Compare all ÖLFLEX® TRAY II part numbers

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread
500 KCMIL (254.1mm²)
225004 4 2.6900 68.4 6,410 6,410 53112512
350 KCMIL (177.9 mm²)
223504 4 2.2400 56.9 4,062 5,995 53112510
250 KCMIL (127.1 mm²)
222504 4 2.0800 52.9 3,105 4,405 531112511
18 AWG (1 mm²)
221803 3 0.2970 7.5 20 20 S2111
221804 4 0.3200 8.1 26 26 S2111
221805 5 0.3460 8.8 33 33 S2111
221807 7 0.3730 9.5 46 46 S2111
221809 9 0.4290 10.9 59 59 S2113
221812 12 0.4770 12.1 79 79 S2116
221818 18 0.5870 14.9 118 118 S2121
221825 25 0.6640 16.9 164 164 S2121
221850 50 0.9390 23.9 302 302 S2129
16 AWG (1.5 mm²)
221603 3 0.3250 8.3 29 29 S2111
221604 4 0.3510 8.9 39 39 S2111
221605 5 0.3810 9.7 48 48 S2113
221607 7 0.4120 10.5 68 68 S2113
221608 8 0.4440 11.3 77 77 S2113
221609 9 0.4760 12.1 87 87 S2116
221612 12 0.5650 14.4 116 116 S2121
221616 16 0.6210 15.8 155 155 S2121
221618 18 0.6520 16.6 174 174 S2121
221625 25 0.7410 18.8 242 242 S2129
221634 34 0.9040 23 296 296 S2129
221641 41 0.9860 25 357 357 S2136
221650 50 1.0480 26.6 435 435 S2136
221661 61 1.0850 27.6 532 532 S2136
14 AWG (2.5 mm²)
221403 3 0.3620 9.2 48 48 S2111
221404 4 0.3920 10 65 65 S2113
221405 5 0.4270 10.8 81 81 S2113
221407 7 0.4630 11.8 113 113 S2116
221409 9 0.5710 14.5 145 145 S2121
221412 12 0.6360 16.2 194 194 S2121
221418 18 0.7370 18.7 290 290 S2129
221425 25 0.8860 22.5 403 403 S2129
12 AWG (4 mm²)
221203 3 0.4230 10.7 77 77 S2113
221204 4 0.4600 11.7 103 103 S2113
221205 5 0.5030 12.8 129 129 S2116
221207 7 0.5810 14.8 181 181 S2121
10 AWG (6 mm²)
221003 3 0.4980 12.6 116 116 S2116
221004 4 0.5780 14.7 155 155 S2121
221005 5 0.6310 16 194 194 S2121
221007 7 0.6860 17.4 271 271 S2129
8 AWG (10 mm²)
220804 4 0.7030 17.9 258 258 S2129
220805 5 0.7720 19.6 323 323 S2129
6 AWG (16 mm²)
220603 3 0.7760 19.7 310 310 S2129
220604 4 0.8990 22.8 413 413 S2129
220605 5 0.9820 24.9 516 516 S2136
4 AWG (21 mm²)
220403 3 0.9990 25.3 385 385 S2136
220404 4 1.0940 27.8 543 543 S2136
2 AWG (33.7 mm²)
220203 3 1.1550 29.3 657 657 S2136
220204 4 1.2720 32.3 859 859 S2248
1 AWG (42.5 mm²)
220104 4 1.3200 33.6 1,065 1,065 S2142
1/0 AWG (53.7 mm²)
221104 4 1.4200 36.0 1,337 2,035 S2148
2/0 AWG (67.7 mm²)
222204 4 1.5400 39.1 1,602 2,475 S2148
3/0 AWG (85.3 mm²)
223304 4 1.7600 44.6 2,000 3,015 S2148
4/0 AWG (107.6 mm²)
224404 4 1.9000 48.3 2,503 3,835 53112080
Description

ÖLFLEX® TRAY II

ÖLFLEX® TRAY II is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor.
Approvals ul ru csa c_ul_ c_ul_us nfpa ce rohs msha
Cable Attributes Oil OR-03 Flame FR-03 Motion WT-02 Mech. MP-03
Technical Data

ÖLFLEX® TRAY II

ÖLFLEX® TRAY II is an industrial grade tray cable with superior oil performance for long cable life. It has a pressure-extruded jacket and fine copper stranding for excellent flexibility, making it much easier to pull through tray. With UL TC-ER approval, no conduit is needed so you can reduce material costs along with saving on labor.
Conductors Finely stranded bare copper
Insulation Specially formulated PVC/nylon
Jacket Specially formulated thermoplastic polymer; black
Temperature Range
UL/CSA TC
-25°C to +90°C
for stationary use
-40°C to +105°C
for flexible use
-25°C to +105°C
Nominal Voltage
UL/CSA TC
600V
Test Voltage <1 AWG
Conductor Stranding
18 - 6 AWG:
Class 5 fine wire
4 - 2 AWG:
Class K fine wire
Color Code Black with white printing, plus green/yellow ground
Approvals: UL TC-ER per UL 1277, WTTC per UL 2277, Submersible pump (14 AWG - 2 AWG), PLTC-ER per UL 13 (8 - 12 AWG), ITC-ER per UL 2250 (18 - 12 AWG), DP-1 per UL 1690, AWM 20886
Attributes UL Oil Res I/II, 75°C Wet; 90°C Dry, Sunlight resistant, Direct burial, NFPA 79
NEC Class 1 Division 2 per NEC Article 501
Canada c(UL) CIC/TC F4 (18-4/0 AWG), CSA AWM I/II A/B FT4
Additional Torsion rated for Wind Market (± 90°/m) &?(± 150°/m) (18-2 AWG), CE & RoHS
Additional Information

Additional Information

# of Cond/prs/triads No
Copper lbs No
UL yes
RU yes
CSA yes
c(UL) yes
c(UL)us yes
cRU no
cRUus no
NFPA yes
HAR no
Ex no
VDE no
CE yes
ROHS yes
VD TUV GGVS no
DNV no
MSHA yes
Germanischer Lloyd no
PROFINET no
EtherCAT no
DeviceNet no
PROFIBUS no
ASi no
Interbus no
CLPA no
Fieldbus no
ECOLAB yes
EtherNet/IP no
Reviews
Downloads

Download PDF Button