Copper Rate (US$/lb) as of Jan 1, 2021 - $ 3.98

ÖLFLEX® SERVO FD 798 CP

More Views

ÖLFLEX® SERVO FD 798 CP
  • Part #: 0036921
  • Availability: In stock

ÖLFLEX® SERVO FD 798 CP | Conductors

Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread

Compare all ÖLFLEX® SERVO FD 798 CP part numbers

Fatal error: Call to undefined method Mage_Catalog_Model_Product_Type_Simple::getUsedProducts() in /usr/local/www/magento-git/20200825-124102_magento_USA_LIVE_41/app/code/core/Mage/Catalog/Model/Resource/Product/Type/Configurable/Attribute/Collection.php on line 160
Part Number Number of conductors (incl. ground) Nominal outer diameter (in) Nominal Outer diameter (mm) Copper Weight (lbs/mft) Approx. weight (lbs/mft) Skintop non-metallic pg thread